(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mouse Sander / Polisher【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
74-583GA
74-585GA
74-586GA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Ordering Unit

123,847 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 804536178746830359-70321PK (5 sheets)

123,847 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1204536178746854359-70411PK (5 sheets)

123,847 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 2404536178746861359-70591PK (5 sheets)

Loading...

  1. 1

Basic Information

Mass(g) 45 Ordering Unit 1PK (5 sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)