(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

電動スーパーハンド 先端工具

Part Number

Configured Part Number is shown.

Part Number
NO42501
NO42538
NO90213
NO90216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContent Compatible Model JAN Code Trusco Code Mass
(g)

596,852 IDR

2 Piece(s) 8 Day(s) or more 10Saw Blade 32 (10 sheets)ESH-80A、SSW-1104992338425012276-872145

596,852 IDR

2 Piece(s) 11 Day(s) or more 10Saw Blade 24 (10 sheets)ESH-80A、SSW-1104992338425388276-871245

995,231 IDR

1 Piece(s) 1 Day(s) -Round file SF-10 (5 pieces)SH-100A、ASH-900、ESH-80A4992338902131276-873980

1,015,846 IDR

1 Piece(s) 1 Day(s) -Flat File SF-13 (set of 5)SH-100A、ASH-900、ESH-80A4992338902162276-857780

Loading...

  1. 1

Basic Information

Type Other Related Products

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)