(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mandrel

Mandrel

[Features]
· 402: Use as 409, 411, 412, 413, 414, 420, 423, 425, 426, 429, 456, or Easy Lock Compatible.
[Applications]
· A shaft for using a cutoff wheel.

Part Number

Configured Part Number is shown.

402

Part Number
402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOrder Unit

86,154 IDR

1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter 3.2mm JAN Code 0080596004026 Trusco Code 407-4505
Mass(g) 5 Order Unit 1 pc.

Please check the type/dimensions/specifications of the part 402 in the Mandrel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)