(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Buffing Pad For Finishing And Polishing (EZ Lock Compatible System)【2 Pieces Per Package】

Buffing Pad For Finishing And Polishing (EZ Lock Compatible System)

[Features]
· Fine 512E particularly optimal for brass rust removal, etc.
· Use #EZ402 or #402 mandrel.
[Applications]
· Polishing

Part Number

Configured Part Number is shown.

511E

Part Number
511E
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

244,769 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) A Box (2 pieces)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Outer Diameter(mm) 23.8
Particle Size(#) 180/280 Height 12 JAN Code 0080596025854
Trusco Code 407-4971 Number Contained In A Packet A Box (2 pieces)

Please check the type/dimensions/specifications of the part 511E in the Buffing Pad For Finishing And Polishing (EZ Lock Compatible System) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)