(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ceramic Diamond Grind Stone

Ceramic Diamond Grind Stone

[Features]
· Diamond grind stone that uses a ceramic bond and is both sharp and durable.

Part Number

Configured Part Number is shown.

Part Number
14693
14694
14695
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiamond Maximum Diameter
(mm)
Trusco Code

264,154 IDR

1 Piece(s) 12 Day(s) 3476-1693

404,154 IDR

1 Piece(s) 12 Day(s) 5476-1707

870,462 IDR

1 Piece(s) 12 Day(s) 7476-1715

Loading...

  1. 1

Basic Information

Particle Size(#) 170 Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 30,000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)