(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electroplated Diamond Bar / CBN Bar (Shaft Diameter 1.6 mm)【5 Pieces Per Package】

Electroplated Diamond Bar / CBN Bar (Shaft Diameter 1.6 mm)

It is suitable for fine and precise grinding.
It contains 5 pieces.
[Abrasive Grain]diamond

Part Number

Configured Part Number is shown.

Part Number
10962
11002
11005
11007
11009
11039
11075
11081
11123
11153
11156
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Trusco Code Quantity

1,072,616 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1403.5475-86411 pack (5 pcs.)

621,847 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1300.8475-86501 pack (5 pcs.)

621,847 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1301.4475-86681 pack (5 pcs.)

590,770 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1301.8475-86761 pack (5 pcs.)

854,924 IDR

5 Pieces Per Package

1 Pack(s) Quote 1302.3475-86841 pack (5 pcs.)

979,385 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1201.6475-87061 pack (5 pcs.)

979,385 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 2401.4475-87141 pack (5 pcs.)

979,385 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 3200.7475-87221 pack (5 pcs.)

979,385 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1301.8475-87311 pack (5 pcs.)

1,010,308 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1403475-87491 pack (5 pcs.)

1,228,000 IDR

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1405475-87571 pack (5 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 1.6 Max. Rotational Speed(rpm) 320,000 Quantity 1 pack (5 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)