(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Wrap

Wire Wrap

[Features]
· The brush wire material spreads out due to centrifugal force when rotating, allowing work to be performed flexibly on areas being machined.
· Effective for removing burrs in cross and curved holes, can also be used as a polishing tool for internal diameters by using in combination with polishing agents.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FD3301
FD3302
FD3303
FD3311
FD3312
FD3313
FD3322
FD3323
FD3333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Type Mass
(g)
Quantity

574,462 IDR

1 Piece(s) 12 Day(s) 2.3440.8307010,0004571130889569499-41084 lines91 pc.

574,462 IDR

1 Piece(s) 12 Day(s) 2.3440.8307010,0004571130889576499-41166 lines91 pc.

574,462 IDR

1 Piece(s) 12 Day(s) 2.3440.8307010,0004571130889583499-412412 lines91 pc.

574,462 IDR

1 Piece(s) 12 Day(s) 340.8307010,0004571130889590499-41324 lines91 pc.

574,462 IDR

1 Piece(s) 12 Day(s) 340.8307010,0004571130889606499-41416 lines91 pc.

574,462 IDR

1 Piece(s) 12 Day(s) 340.8307010,0004571130889613499-415912 lines91 pc.

680,308 IDR

1 Piece(s) Quote 65.51.240955,0004571130889620499-41756 lines241 pc.

680,308 IDR

1 Piece(s) 12 Day(s) 65.51.240955,0004571130889637499-418312 lines241 pc.

740,000 IDR

1 Piece(s) Quote 65.51.2601155,0004571130889644499-421312 lines241 pc.

Loading...

  1. 1

Basic Information

Product Type Torsional brush Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)