(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbon Brush for Electric Tools (1 Set 2 Pcs.) 【2 Pieces Per Package】

Carbon Brush for Electric Tools (1 Set 2 Pcs.)

·This is a carbon brush for electric tools.
·More than 30 types of compatible products such as blowers, disc grinders, hammer drills, etc.

Part Number

Configured Part Number is shown.

Part Number
1604321129
1607014176
1607031225
1607031226
1607031234
1617014126
1617014139
2609199048
2609199169
2610008121
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Model Trusco Code Order Unit

155,385 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Blower (GBL800E)480-31911 Set (2 pcs)

253,846 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Electronic Straight Grinder (GGS28LCE)480-32131 Set (2 pcs)

360,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Models: Hammer Drill (GBH 5/40DCE, GBH 38, GBH 5DCE, GBH 38/N), Chipping Hammer (GSH 5CE, GSH 4, GSH5CE/N, GSH 4/H)480-32211 Set (2 pcs)

200,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Models: Disc Grinder (1337, 1337-1, 1338, 1338-1, 1347, 1348, GWS5-100, GWS5-125, GWS6-100E), Electric Disc Grinder (GWS9-100C, GWS9-150C), Action Sander (GEX150ACE)480-32301 Set (2 pcs)

178,462 IDR

2 Pieces Per Package

1 Pack(s) Quote Compatible Models: Hammer Drill (11210-6, 11210-7, GBH 2/22E, GBH 2/20S), Sander (GEX125AVE, GEX125AC/MF, GEX150AC/MF, GEX230AE/MF, GEX125AC, GEX150AC, GSS230AE)480-32481 Set (2 pcs)

280,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Models: Hammer Drill (GBH10DC, GBH11DE), Chipping Hammer (GSH10C, GSH11E)480-32721 Set (2 pcs)

280,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Hammer Drill (GBH3-28E, GBH3-28FE)480-32811 Set (2 pcs)

178,462 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Impact Screwdriver (GDR14.4V-LI, GDR14.4V-LIH, GDR9.6V, GDR12V, GDR14.4V, PDR14.4V, PDR12V, PDR14.4V/N, PDR12V/N, PDR12V/NS)480-33021 Set (2 pcs)

178,462 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Models: Impact Screwdriver (GDR14.4V-LIN, GDR18V-LI, GDR18V-LIS, GDR18V-LINH, GDR14.4V-LINH, GDR14.4V-LIMF, GDR18V-LIMF), Impact Wrench (GDS14.4V-LIN, GDS18V-LI)480-33111 Set (2 pcs)

224,615 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Power Trimmer (PMR500)480-33291 Set (2 pcs)

Loading...

  1. 1

Basic Information

Type Electric Accessory Mass(g) 8 Order Unit 1 Set (2 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)