(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbon Brush for Electric Tools【2 Pieces Per Package】

Carbon Brush for Electric Tools

[Features]
· Cutoff Carbon: When the carbon brush wears to a certain length, it automatically stops energizing and prompts replacement.

Part Number

Configured Part Number is shown.

Part Number
1607014171
1607031244
1607031250
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Model Trusco Code Order Unit

280,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Disc Grinder (GWS20-180/N)480-32051 Set (2 pcs)

178,462 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Models: Disc Grinder (GWS5-100/N (N2), GWS6-100 (N), GWS6-100E/N (N2), GWS C4), Electronic Disc Grinder (GWS8-100C (N), GWS8-100CE (N), GWS8-125C (N)), Random Action Grinder (GEX150TURBO)480-32561 Set (2 pcs)

280,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) Compatible Model: Disc Grinder (GWS181, GWS1817, GWS182, GWS1827, GWS20-180, GWS23-180)480-32641 Set (2 pcs)

Loading...

  1. 1

Basic Information

Mass(g) 8 Order Unit 1 Set (2 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)