(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DYMODRILL (Small Lightweight Type) Light Bit

DYMODRILL (Small Lightweight Type) Light Bit

[Features]
· 4-faced wrench suspension.
· Uses a cantilevered tip for more effective grabbing of rebar. (100 mm or more)
· Types with a pilot hole size for chemical anchors are also available.

Part Number

Configured Part Number is shown.

Part Number
LB-19
LB-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBit OD (mm) Trusco Code Mass
(kg)

3,600,000 IDR

1 Piece(s) 20 Day(s) 19460-44660.46

4,092,308 IDR

1 Piece(s) 20 Day(s) 24460-44740.49

Loading...

  1. 1

Basic Information

Product Model Bit Compatible Model TS-092、132、162

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)