(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Multi-purpose Tool "Multi-Evo" (18V), Vibration drill head

Part Number

Configured Part Number is shown.

EHH183

Part Number
EHH183
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,216,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Max. Torque(N▪m) 46 No-load Rotation Speed(min-1) 0 to 1600 Frequency of Vibration(min-1) 0~24000
Drilling Capacity Woodwork: 25 mm, Ironwork: 10 mm, Concrete: 10 mm Chuck Abilities(mm) 1–10 Trusco Code 440-4530
JAN code 4536178861991 Accessories 2.5 mm and 6 mm drill, plus #2, positive screwdriver #2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)