(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

14.4‑V Battery Pack BPC 15 5.2 Ah-Li Ion

14.4‑V Battery Pack BPC 15 5.2 Ah-Li Ion

[Features]
· New-type 5.2-Ah battery for FESTOOL 14.4 V battery-driven tools.

Part Number

Configured Part Number is shown.

500434

Part Number
500434
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,619,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Voltage(V) 14.4 Rechargeable Y Weight(g) 580
Sales Set Content Accessory for Separate Purchase Capacity(Ah) 5.2 JAN Code 4014549223161
Trusco Code 760-2669

Please check the type/dimensions/specifications of the part 500434 in the 14.4‑V Battery Pack BPC 15 5.2 Ah-Li Ion series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)