(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Attachment DD-AS

Angle Attachment DD-AS

[Features]
· Right angle attachment for FESTOOL drills.
· Useful for working in tight spaces.
· CENTROTEC quick-change system for easy mounting and removal.
[Applications]
· For fastening and loosening of bolts and drilling work in tight spaces.

Part Number

Configured Part Number is shown.

490293

Part Number
490293
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,127,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 327 JAN Code 4014549072097 Trusco Code 760-1816
Specifications Conforming model: 564529, 564530

Please check the type/dimensions/specifications of the part 490293 in the Angle Attachment DD-AS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)