(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless drill Li 4.2 Plus (14.4V)

Part Number

Configured Part Number is shown.

564529

Part Number
564529
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

28,272,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Voltage(V) 14.4 Max. Torque(N▪m) 40 Rechargeable Y
Weight(g) 1600 Sales Set Content Main body, Case, Battery, Battery charger Number of load-free rotations(min⁻¹) High Speed: 0-1,500 Low Speed: 0-450
JAN Code 4014549216774 Trusco Code 760-2804 Specifications Charge Time: 70 minutes
Set content and accessories Battery Pack (4.2 Ah) x 2, Charger (500192), Centrotec Tool Chuck (492135), Centrotec Bit Holder, Bit (PZ2), Centrotec Drill Chuck 13 mm (769067), Plastic Container x 2, Contains Systainer x 2

Please check the type/dimensions/specifications of the part 564529 in the Cordless drill Li 4.2 Plus (14.4V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)