(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CXS 10.8 V 2.6 Ah Li-Ion Cordless Drill

CXS 10.8 V 2.6 Ah Li-Ion Cordless Drill

[Features]
· One of the best drill drivers available.
· Compact, high-power cordless drill that uses a lithium ion battery and employs high-dimensional control for stable driving operations.
· Uses an innovative CENTROTEC chuck for easy and reliable tool bit changes.
· Work time can be reduced using the vast array of CENTROTEC accessories.
· The C-shaped design of the frame helps protect the back of the hand.
[Applications]
· For light work such as screw/bolt fastening, loosening and drilling.

PDF

Part Number

Configured Part Number is shown.

564537

 
Part Number
564537
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,214,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 Max. Torque(N▪m) 16 Rechargeable Y
Weight(g) 900 Sales Set Content Main body, Case, Battery, Battery charger Number of load-free rotations(min⁻¹) High Speed: 0-1,200 Low Speed: 0-400
JAN Code 4014549217030 Trusco Code 772-6490 Specifications Charge time: 25 min.
Set content and accessories Battery Pack (500184) x 2, Charger (497499), Centrotec Tool Chuck (492135), Centrotec Bit Holder, Bit (PZ2), Centrotec Angle Attachment (497951), Centrotec Drill Chuck 8 mm (497216), Contains Systainer x 1

Please check the type/dimensions/specifications of the part 564537 in the CXS 10.8 V 2.6 Ah Li-Ion Cordless Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)