(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Drill Charger 2.6 Ah Li-Ion (10.8 V)

Cordless Drill Charger 2.6 Ah Li-Ion (10.8 V)

[Features]
· Charger for FESTOOL 10.8-V battery.

Part Number

Configured Part Number is shown.

497499

Part Number
497499
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,746,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 600 Sales Set Content Accessory for Separate Purchase Power Supply(V) AC100
Power Consumption(VA) 42 JAN Code 4014549145173 Trusco Code 760-2472

Please check the type/dimensions/specifications of the part 497499 in the Cordless Drill Charger 2.6 Ah Li-Ion (10.8 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)