(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Drill Battery Pack BP-XS 2.6 Ah Li-Ion (10.8 V)

Cordless Drill Battery Pack BP-XS 2.6 Ah Li-Ion (10.8 V)

[Features]
· 2.6-Ah battery for FESTOOL 10.8-V battery-driven tools.

Part Number

Configured Part Number is shown.

500184

Part Number
500184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,421,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 Weight(g) 260 Sales Set Content Accessory for Separate Purchase
Capacity(Ah) 2.6 JAN Code 4014549213360 Trusco Code 772-6481

Please check the type/dimensions/specifications of the part 500184 in the Cordless Drill Battery Pack BP-XS 2.6 Ah Li-Ion (10.8 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)