(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Hex Bolts)

Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Hex Bolts)

[Features]
·It is equipped with a new type torque adjustment function with a lock mechanism to prevent accidental setting deviation
·The strength of the tightening torque can be adjusted with the torque adjustment knob with a lock mechanism
·With round bolt shaft rotation prevention device (Nut rotational type)
·It uses a double-insulated motor with a high stiffness aluminum body
·Due to no striking mechanism, it enables low noise and low vibration work
·4 sizes from M16 to M24 can be supported with this single unit
[Applications]
·Primary tightening work for impact wrench for high-strength bolts and hot-dip galvanizing high-strength hex bolts in the civil engineering and construction industry, bridges and steel towers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GKR252

 
Part Number
GKR252
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

49,849,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Max. Tightening Torque(N▪m) - Voltage(V) Single-phase 200
Number of load-free rotations(min-1) 110 Accessory Available Power Consumption(W) 1,350
Applicable Bolt Size M High strength (F8T): M16, M20, M22 and M24 Trusco Code 498-1294 Accessory contents Lever socket (for M20, M22), flathead screwdriver and metal case

Please check the type/dimensions/specifications of the part GKR252 in the Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Hex Bolts) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)