(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shear Wrench (Single-Phase 100 V)

Shear Wrench (Single-Phase 100 V)

[Features]
· Employs a high rigidity aluminum body and a double insulated motor.
· High durability and high performance thanks to the improved motor power.
· Work time is shortened with the improved tightening torque and speed.
· Achieves optimal weight balance and weight reduction.
[Applications]
· Highly useful in the civil engineering and construction industries, for tightening torshear type high-strength bolts on bridges and pylons.

Part Number

Configured Part Number is shown.

Part Number
GM201AT
GM221AT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Tightening Torque
(N▪m)
Number of load-free rotations
(min-1)
Applicable Bolt Size M JAN Code Trusco Code Accessory contents Weight
(kg)

61,281,538 IDR

1 Piece(s) 20 Day(s) 60026High strength M16, M20 and super high strength M164953488268744465-3556Inner socket (for M16, M20), outer socket (for M16, M20), flathead screwdriver and case4.3

76,596,923 IDR

1 Piece(s) Quote 80019High strength M16, M20, M22 and super high strength M16 and M204953488268768465-3564Inner socket (for M20, M22), outer socket (for M20, M22), flathead screwdriver and case4.7

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Voltage(V) Single-phase 100 Accessory Available
Power Consumption(W) 1,550

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)