(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Impact Wrench (12 V)

Rechargeable Impact Wrench (12 V)

[Features]
· Ultra-compact with top-class ergonomic design.
· The soft mount system reduces vibration, extending the life of the motor and switch.
· Protected from the impact of repeated falling from a height of 1.8 m onto a concrete surface, and from damage due to liquids on the factory floor.
· Superior convenience, sturdiness and durability.
· Lightweight and small, for easy work even in tight spaces, while also minimizing feelings of fatigue.
[Applications]
· For general industrial use such as the automobile-related industry.

Part Number

Configured Part Number is shown.

W1110JP-K2

Part Number
W1110JP-K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,438,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Rechargeable impact wrench Max. Tightening Torque(N▪m) 135 Voltage(V) 12 DC
Charge time(min) 50 Number of load-free rotations(min-1) 0 to 2,700 Maximum Number of Strikes(min-1) 3,300
Accessory Available Fastening Ability Regular bolts: M10 Overall Length(mm) 150
Socket Plug Angle(mm) 6.35 JAN Code 0663024008225 Trusco Code 496-3075
Mass(kg) 1.04 Equipment With white LED light Accessory contents Battery pack (BL1203), Charger (BC1110-AP3), Boston bag

Please check the type/dimensions/specifications of the part W1110JP-K2 in the Rechargeable Impact Wrench (12 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)