(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chargeable Impact Wrench, (18 V, High Power Type Using High Voltage) Battery Pack and Charger

Chargeable Impact Wrench, (18 V, High Power Type Using High Voltage) Battery Pack and Charger

[Features]
· Loaded with long-lasting lithium ion batteries.
· Reliable ECP circuit protects battery.
[Applications]
· With a battery level meter, the recharging state can be easily checked

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A1820LIB

 
Part Number
A1820LIB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,494,770 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Related Parts Voltage(V) 18 Mass(g) 300
JAN Code 3165140750486 Trusco Code 493-4792 Features Bosch's unique "Cool Pack" design achieves longer battery life.
Type Battery pack Battery Capacity(Ah) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)