(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
フリーケース

フリーケース

Standard Unit Price:
137,385 IDR
Days to Ship :
1 Day(s)

【特長】
・薄型 長手方向の仕切は固定、短手方向は自由です。ミリ単位で仕切板が可変出来ます。蓋の開閉がワンアクションで行えます。
【用途】
・小物・パーツ類の収納

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    205×147×28
  • Color
    Clear
  • Mass(g)
    174.5
  • Max. No. of Frames
    16
  • Effective inside dimensions (frontage x depth x height)(mm)
    196×131×23
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189126663
  • Trusco Code
    481-8865
  • Body Material
    Polypropylene
  • Accessories
    Partition Plate

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
137,385 IDR

Part Number : NO800NS
Days to Ship 1 Day(s)
Standard Unit Price 137,385 IDR

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    205×147×28
  • Color
    [Other] Clear
  • Mass(g)
    174.5
  • Max. No. of Frames
    16
  • Effective inside dimensions (frontage x depth x height)(mm)
    196×131×23
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189126663
  • Trusco Code
    481-8865
  • Body Material
    Polypropylene
  • Accessories
    Partition Plate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)