(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SYSTAINER-SYS SYS-Roll Systainer Cart

SYSTAINER-SYS SYS-Roll Systainer Cart

Standard Unit Price:
14,186,000 IDR
Days to Ship :
Quote

[Features]
· A hand cart with large casters and a drawer for storing small parts. Useful for storing or moving SYSTAINERS.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    600×440×1100
  • Mass(g)
    6500
  • Stackable weight(kg)
    100
  • Material
    Plastic
  • JAN Code
    4014549170458
  • Trusco Code
    760-2570
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
14,186,000 IDR

Part Number : 498660
Days to Ship Quote
Standard Unit Price 14,186,000 IDR
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    600×440×1100
  • Mass(g)
    6500
  • Stackable weight(kg)
    100
  • Material
    Plastic
  • JAN Code
    4014549170458
  • Trusco Code
    760-2570

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)