(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hard Case 500

Hard Case 500

Standard Unit Price:
750,616 IDR
Days to Ship :
12 Day(s)

[Features]
· The inside is 2 layers of large inner trays.
· There is removable partition panels on the lower stage, so it is convenient for organizing parts, etc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    470×240×230
  • Mass(g)
    1900
  • Effective inside dimensions (frontage x depth x height)(mm)
    420×180×170
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009007059
  • Trusco Code
    325-6235
  • Accessory
    Inner Tray: 2 Pcs
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
750,616 IDR

Part Number : 500-G
Days to Ship 12 Day(s)
Standard Unit Price 750,616 IDR
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    470×240×230
  • Mass(g)
    1900
  • Effective inside dimensions (frontage x depth x height)(mm)
    420×180×170
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009007059
  • Trusco Code
    325-6235
  • Accessory
    Inner Tray: 2 Pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)