(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roll Cart

Roll Cart

Standard Unit Price:
5,340,154 IDR
Days to Ship :
30 Day(s)

[Features]
· Equipped with casters that allow smooth movement.
· Maximum load of 210 kg.
· Two of the casters are equipped with brakes.

Basic Specifications

  • Mass(g)
    19000
  • Dimensions (mm): Opening X Depth X Height
    1315×440×1025
  • JAN Code
    7314150226696
  • Trusco Code
    470-8857
  • Caster Details
    Caster Size: 100φ
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s)
5,340,154 IDR

Part Number : 1470KC2
Days to Ship 30 Day(s)
Standard Unit Price 5,340,154 IDR

Specificationtitle

  • Mass(g)
    19000
  • Dimensions (mm): Opening X Depth X Height
    1315×440×1025
  • JAN Code
    7314150226696
  • Trusco Code
    470-8857
  • Caster Details
    Caster Size: 100φ

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)