(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Door Type Metal Case EK-1A

Double Door Type Metal Case EK-1A

Standard Unit Price:
3,250,257 IDR
Days to Ship :
8 Day(s)

【特長】
・取り外し可能なキャリングトレー(ハンドルなし)を上段にセットしています。
・収納式のハンドルを採用しています。
・ケース上面がフラットなので積み重ねが可能です。
【用途】
・収納具

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
3,250,257 IDR

Part Number : EK-1A
Days to Ship 8 Day(s)
Standard Unit Price 3,250,257 IDR

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    430 × 225 × 225
  • Case color
    Silver
  • JAN Code
    4989433839424
  • Trusco Code
    754-5690

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Double Door Type Metal Case - Specifications

EK-1A - External appearance

EK-1A - External appearance

EK-1A - External appearance - When opened

EK-1A - External appearance - When opened

EK-1A - External appearance - Corner pad

EK-1A - External appearance - Corner pad

EK-1A - Dimensional drawing

EK-1A - Dimensional drawing

  • Body size: W430 × D225 × H225 mm
  • Carrying tray size: W385 × D100 × H45 mm

This case includes 4 trays in total; two portable removable carrying trays (upper layer) on the left and right side, and two fixed trays (lower layer) on the left and right side. Suitable to carry only the necessary tools to the workplace.

  • * No handles attached to the portable trays.
  • * The carrying trays are set as service parts. Contact our Support Center for details.

Features

Operation of Built-in Handle

Operation of Built-in Handle

The handle is easy-to-grip. The built-in handle stays in a flat position, and the case can be carried only by "lifting" the handle out from its resting position.

Folding mechanism

Folding mechanism

The new mechanism lets the handle fall back into its resting position once the user lets go of the handle. As there is no need to pull up or push down the handle, the case can be carried around speedily.

Locking prevents the theft of tools (padlock sold separately)

Locking prevents the theft of tools (padlock sold separately)


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)