(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Sewer Pipe Mirror G-9-1-4

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sewer Pipe Mirror
Part Number: G-9-1-4

Standard Unit Price: 4,887,692 IDR Special Price 4,887,692 IDR
Days to Ship: 12 Day(s)

[Features]
· Made of light-yet-strong glass fiber.
· The joints are made of rubber and can be extended and contracted in a single action.
[Applications]
· For work such as laying sewer pipes underground, inspecting pipe interiors and cleaning pipes in dark and narrow spaces.

Specifications of G-9-1-4

  • Specifications
    • STOCK
  • Product Model
    Drain Pipe Mirror
  • Total Length(mm)
    4000
  • Mirror Dimension(mm)
    150X188
  • Storage Size(m)
    1.23
  • Maximum Diameter(φ)
    -
  • Minimum Diameter(φ)
    -
  • Number of extensions(pc.)
    -
  • JAN Code
    4560440560084
  • Dorasuco Code
    460-6281
  • Mass(g)
    1140
  • Accessories
    Storage Case (Bag)

Please check the type/dimensions/specifications of the part G-9-1-4 in the Sewer Pipe Mirror series.

Products like this...

Part Number
G-9-1-5
G-9-1-6
G-9-2-2
G-9-2-4
G-9-3-2
G-9-3-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Mirror Dimension
(mm)
Storage Size
(m)
Maximum Diameter
(φ)
Minimum Diameter
(φ)
Number of extensions
(pc.)
JAN Code Dorasuco Code Mass
(g)

5,698,308 IDR

1 Piece(s) 1 Day(s) 5000188×1501.2832mm20mm54560440560183483-69791380

7,099,538 IDR

1 Piece(s) 1 Day(s) 6000188×1501.32935mm20mm64560440560190483-69871620

4,063,538 IDR

1 Piece(s) 1 Day(s) 2000203×900.629mm14mm64560440560206483-6995710

4,764,154 IDR

1 Piece(s) 1 Day(s) 4000203×901.23--44560440560213483-70021060

3,830,000 IDR

1 Piece(s) 1 Day(s) 2000100×730.629mm14mm64560440560220483-7011520

4,530,615 IDR

1 Piece(s) 1 Day(s) 4000100×731.2329mm20mm44560440560237483-7029870

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)