(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Joint Pliers (With Lanyard Ring For High Places)

Super Joint Pliers (With Lanyard Ring For High Places)

Standard Unit Price:
1,051,693 IDR-
Days to Ship :
1 Day(s)

[Features]
· This is a series for high-elevation work.
· The parallel jaw can be fixed at multiple positions.
· The force borne by the lanyard when the tool falls is much greater than the weight of the tool itself, so please use a lanyard whose carrying weight is greater than weight of the target tool.
· The polished head is highly resistant against rust and corrosion, making long lifespan possible.
· Its deep groove exhibits excellent non-slip capability.
· It can make a powerful grip sawtooth-shaped jaw.
[Applications]
· For workers at high places

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
Part Number
Overall Length(mm)

Refine by

  • 127
  • 254
  • 305
  • Clear
Maximum opening(mm)

Refine by

  • 12.7
  • 38
  • 66.7
  • Clear
Adjustment(Stage)

Refine by

  • 5
  • 7
  • 11
  • Clear
JAN Code

Refine by

  • 4547230097531
  • 4547230097548
  • 4547230097555
  • Clear
Trusco Code

Refine by

  • 474-2079
  • 474-2061
  • 474-2052
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
127
12.7
5
4547230097531
474-2052
1 Day(s)
1,051,693 IDR

Part Number : PL-1519C-TH
Days to Ship 1 Day(s)
Standard Unit Price 1,051,693 IDR

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    127
  • Maximum opening(mm)
    12.7
  • Adjustment(Stage)
    5
  • JAN Code
    4547230097531
  • Trusco Code
    474-2052
  • Product Name
    WILLIAMS Utility Super Joint Pliers for Elevated Use 125 mm
  • Mass(g)
    100
254
38
7
4547230097548
474-2061
1 Day(s)
1,182,154 IDR

Part Number : PL-1520C-TH
Days to Ship 1 Day(s)
Standard Unit Price 1,182,154 IDR

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    254
  • Maximum opening(mm)
    38
  • Adjustment(Stage)
    7
  • JAN Code
    4547230097548
  • Trusco Code
    474-2061
  • Product Name
    WILLIAMS Utility Super Joint Pliers for Elevated Use 250 mm
  • Mass(g)
    417
305
66.7
11
4547230097555
474-2079
1 Day(s)
1,276,308 IDR

Part Number : PL-1523C-TH
Days to Ship 1 Day(s)
Standard Unit Price 1,276,308 IDR

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    305
  • Maximum opening(mm)
    66.7
  • Adjustment(Stage)
    11
  • JAN Code
    4547230097555
  • Trusco Code
    474-2079
  • Product Name
    WILLIAMS Utility Super Joint Pliers for Elevated Use 300 mm
  • Mass(g)
    680

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)