(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Quick Handle Type Flaring Tool Set (Eccentric Cone Type - New Refrigerant Compatible Product)

Quick Handle Type Flaring Tool Set (Eccentric Cone Type - New Refrigerant Compatible Product)

Standard Unit Price:
6,309,231 IDR
Days to Ship :
1 Day(s)

[Features]
· No need to change handle due to quick handle mechanism, facilitating consecutive rotation without stressing the hand.
· Supports new refrigerant / new standard (compatible with annealed copper pipe 3/4 wall thickness 1.2 mm).
[Applications]
· For 45° flare processing mainly at the time of air conditioning and refrigerant piping using copper, aluminum and brass.

Basic Specifications

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    5/16 / 1/4 / 3/8 / 1/2 / 5/8 / 3/4
  • JAN Code
    4967521247542
  • Trusco Code
    276-9603
  • Set Content
    · Quick handle type flaring tool / tube cutter (TC105) / rube reamer (TR322) / steel case
  • Specifications
    For inch type
  • Mass(g)
    4,000
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
1 Day(s)
6,309,231 IDR

Part Number : TS456WQH
Days to Ship 1 Day(s)
Standard Unit Price 6,309,231 IDR

Specificationtitle

  • Product Type
    Flaring Tool
  • Applicable Pipe Outer Diameter (inches)
    1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16
  • JAN Code
    4967521247542
  • Trusco Code
    276-9603
  • Set Content
    · Quick handle type flaring tool / tube cutter (TC105) / rube reamer (TR322) / steel case
  • Specifications
    For inch type
  • Mass(g)
    4,000
  • RoHS