(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ratcheting Bender Set

Ratcheting Bender Set

Standard Unit Price:
6,737,779 IDR
Days to Ship :
1 Day(s)

[Features]
· Adopts a wheel made from aluminum. Made of aluminum, it is sturdy, and the problem of copper pipe biting and sticking following machining has been resolved.
· The reverse bending attachment is equipped as standard.
· It comes with a scale which bends through 90° on the piston section.
· The slide type shoe bar makes it possible to machine 5 sizes.
[Applications]
· Dedicated for annealed copper pipes.

Basic Specifications

  • Specifications
    • STOCK
  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/4、3/8、1/2、5/8、3/4
  • Bend Angle
    0~90°
  • JAN Code
    4560160094944
  • Trusco Code
    773-2007
  • Set Content
    Body, Attachment (1/4, 3/8, 1/2, 5/8, 3/4)
  • Mass(g/set)
    5170
  • Number Contained In A Packet
    1S (main unit, attachments (1/4, 3/8, 1/2, 5/8, 3/4))

Details

Part Number
Number Contained In A Packet

Refine by

  • 1S (main unit, attachments (1/4, 3/8, 1/2, 5/8, 3/4))
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S (main unit, attachments (1/4, 3/8, 1/2, 5/8, 3/4))
1 Day(s)
6,737,779 IDR

Part Number : RB-147W
Days to Ship 1 Day(s)
Standard Unit Price 6,737,779 IDR
Quantity 1S (main unit, attachments (1/4, 3/8, 1/2, 5/8, 3/4))

Specificationtitle

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/4、3/8、1/2、5/8、3/4
  • Bend Angle
    0~90°
  • JAN Code
    4560160094944
  • Trusco Code
    773-2007
  • Set Content
    Body, Attachment (1/4, 3/8, 1/2, 5/8, 3/4)
  • Mass(g/set)
    5170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopts aluminum wheels. Because it is made of aluminum, it is robust, and solving the problem that the copper tube is hard to come off by biting into after machining.
●Attachment for reverse bending is standard equipment.
●90° bending scale is attached t

Usage

●Exclusively for copper tube only.

Specification

●Type:For inch
●Applicable Pipe Diameter:1/4, 3/8, 1/2, 5/8, 3/4
●SPQ(set):1
●Bending Angle: 0 to 90°

Set Contents

●Main Body, Attachment(1/4, 3/8, 1/2, 5/8, 3/4)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)