(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Duct Cutter For PD/JD

Duct Cutter For PD/JD

Standard Unit Price:
2,101,538 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Returning burr is not generated due to smooth cut end surface.
· Blade can be opened with a single action. (safety hook included)
· Cutting installation position guide included.
· In case of INABA slim duct PD-90/120, 2 pieces can be stacked and cut at the same time (bottom part, lid part).
[Applications]
· To cut the resin piping decorative cover (duct) used for air-conditioning.

Basic Specifications

  • Overall Length(mm)
    329
  • Blade Length(mm)
    122
  • JAN Code
    4975180296511
  • Trusco Code
    753-8049
  • Main Target Duct
    INABA/Slim Duct PD-90, PD-120, Reform Duct JD-13, JD-20, JD-25
  • Mass(g)
    730
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
2,101,538 IDR

Part Number : DC-120PJ
Days to Ship 8 Day(s) or more
Standard Unit Price 2,101,538 IDR

Specificationtitle

  • Overall Length(mm)
    329
  • Blade Length(mm)
    122
  • JAN Code
    4975180296511
  • Trusco Code
    753-8049
  • Main Target Duct
    INABA/Slim Duct PD-90, PD-120, Reform Duct JD-13, JD-20, JD-25
  • Mass(g)
    730

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)