(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waste Electric Wire Stripper Machine

Waste Electric Wire Stripper Machine

Standard Unit Price:
113,036,308 IDR
Days to Ship :
Quote

Waste Electric Wire Stripper
[Features]
Twisted VVF-3 cores can be sorted once, and sorted once to CV/CVT single core 500mm2.
Adopts height adjustment stopper of a new mechanism's rotation gauge type.

[Applications]
For separating the outer hull of the waste cable from the copper wire.
[Specification]
W x D x H(mm):716 x 315 x 492
.SPQ(piece):1
Power Supply: AC100V(50/60Hz)
Motor: Single phase 750W

Basic Specifications

  • Product Category
    Parts
  • Applicable cable size(mm²)
    CVT: 8-500, CV VVR (SV): 8-500, IV:3.5-500, VVF (VA) φ1.6φ2.0φ2.6 (2 core, 3 core)
  • Width x Depth x Height(mm)
    716×315×492
  • Power Supply
    AC100V(50/60Hz)
  • JAN Code
    4571132295597
  • Trusco Code
    767-3116
  • Mass(g)
    58000
  • Motor
    Single-Phase 750 W

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
113,036,308 IDR

Part Number : NC-CV500
Days to Ship Quote
Standard Unit Price 113,036,308 IDR

Specificationtitle

  • Product Category
    Parts
  • Applicable cable size(mm²)
    CVT: 8-500, CV VVR (SV): 8-500, IV:3.5-500, VVF (VA) φ1.6φ2.0φ2.6 (2 core, 3 core)
  • Width x Depth x Height(mm)
    716×315×492
  • Power Supply
    AC100V(50/60Hz)
  • JAN Code
    4571132295597
  • Trusco Code
    767-3116
  • Mass(g)
    58000
  • Motor
    Single-Phase 750 W

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Twisted VVF-3 cores can be sorted once, and sorted once to CV/CVT single core 500mm2.
●Adopts height adjustment stopper of a new mechanism's rotation gauge type.

Usage

●For separating the outer hull of the waste cable from the copper wire.

Specification

●W x D x H(mm):716 x 315 x 492
●SPQ(piece):1
●Power Supply: AC100V(50/60Hz)
●Motor: Single phase 750W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)