(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Non-Sparking Cutoff Hammer

Non-Sparking Cutoff Hammer

Standard Unit Price:
13,275,385 IDR
Days to Ship :
Quote

[Features]
· A non-sparking type hammer.
· Corrosion resistant.
· US accreditation body FMRC certified.
[Applications]
· For striking, hammering nails and hacking

Basic Specifications

  • Overall Length(mm)
    380
  • Head Diameter(mm)
    43
  • Head Length(mm)
    216
  • Mass(G)
    2450
  • JAN Code
    4547230051694
  • Trusco Code
    363-5619
  • Features
    US Accreditation Bodies FMRC/NFPA/MSHA Certified
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
13,275,385 IDR

Part Number : AMCH-51FG
Days to Ship Quote
Standard Unit Price 13,275,385 IDR

Specificationtitle

  • Overall Length(mm)
    380
  • Head Diameter(mm)
    43
  • Head Length(mm)
    216
  • Mass(G)
    2450
  • JAN Code
    4547230051694
  • Trusco Code
    363-5619
  • Features
    US Accreditation Bodies FMRC/NFPA/MSHA Certified

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)