(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Trusco Nakayama Insulation Electrician Knife TZEN-200C

Trusco Nakayama Insulation Electrician Knife TZEN-200C

Standard Unit Price:
331,453 IDR
Days to Ship :
12 Day(s)

[Features]
· 1000 V insulation spec.
· This product conforms with IEC60900.
· Fixed type straight blade.
· The rear side of the blade is coated with plastic to avoid shorts.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Basic Specifications

  • Overall Length(mm)
    200
  • Blade Length(mm)
    50
  • JAN Code
    4989999375909
  • Trusco Code
    762-4565
  • Weight(g)
    100
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
331,453 IDR

Part Number : TZEN-200C
Days to Ship 12 Day(s)
Standard Unit Price 331,453 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Blade Length(mm)
    50
  • JAN Code
    4989999375909
  • Trusco Code
    762-4565
  • Weight(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)