(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
VDE Insulated Straight Blade Knife 2820VP

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

VDE Insulated Straight Blade Knife
Part Number: 2820VP

Standard Unit Price: 1,138,462 IDR Special Price 1,138,462 IDR
Days to Ship: 8 Day(s) or more

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.
· Voltage withstand tested.

Specificationtitle

  • Overall Length(mm)
    180
  • Blade Length(mm)
    50
  • Blade Width(mm)
    22
  • JAN Code
    7314150121885
  • Trusco Code
    438-0258
  • Mass (g)
    130

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)