(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Insulated Electrician's Scissors SC127V

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Insulated Electrician's Scissors
Part Number: SC127V

Standard Unit Price: 958,462 IDR Special Price 958,462 IDR
Days to Ship: 11 Day(s) or more

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.
· Voltage withstand tested.

Specificationtitle

  • Overall Length(mm)
    130
  • Blade Length(mm)
    50
  • JAN Code
    7314150121847
  • Trusco Code
    438-0690
  • Mass (g)
    100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)