(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated VDE Certified Round Nose Pliers

Insulated VDE Certified Round Nose Pliers

Standard Unit Price:
1,496,923 IDR
Days to Ship :
8 Day(s) or more

[Features]
· 1,000 V insulation specification.
· The product conforms to the European Standard EN60900.
· Withstand voltage tested.
· Includes a safety sign.
· Use for electrical work, etc.

Basic Specifications

  • Applicable Standard
    European Standard EN60900
  • Overall Length(mm)
    160
  • Mass(G)
    120
  • JAN Code
    7314150126781
  • Trusco Code
    438-0215
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,496,923 IDR

Part Number : 2521V-160
Days to Ship 8 Day(s) or more
Standard Unit Price 1,496,923 IDR

Specificationtitle

  • Applicable Standard
    European Standard EN60900
  • Overall Length(mm)
    160
  • Mass(G)
    120
  • JAN Code
    7314150126781
  • Trusco Code
    438-0215

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)