(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VDE Insulated Ratchet Wrench

VDE Insulated Ratchet Wrench

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.
· Voltage withstand tested.

PDF

Part Number

Configured Part Number is shown.

8150-1/2V

 
Part Number
8150-1/2V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,295,385 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 270 Mass(g) 735 Insertion Angle(mm) 12.7
Number of Teeth 28 JAN Code 7314150121601 Trusco Code 438-0606

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)