(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
VDE Insulated Extension

VDE Insulated Extension

Standard Unit Price:
1,515,385 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 125
  • 250
  • Clear
JAN Code

Refine by

  • 7314150121618
  • 7314150121625
  • Clear
Trusco Code

Refine by

  • 438-0631
  • 438-0622
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
125
7314150121618
438-0622
8 Day(s) or more
1,515,385 IDR

Part Number : 8160-1/2V
Days to Ship 8 Day(s) or more
Standard Unit Price 1,515,385 IDR
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    125
  • JAN Code
    7314150121618
  • Trusco Code
    438-0622
  • Mass(g)
    230
1 pc.
250
7314150121625
438-0631
8 Day(s) or more
1,635,385 IDR

Part Number : 8162-1/2V
Days to Ship 8 Day(s) or more
Standard Unit Price 1,635,385 IDR
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    250
  • JAN Code
    7314150121625
  • Trusco Code
    438-0631
  • Mass(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)