(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Craft Recoilless Hammer, With Stainless Steel Handle

Super Craft Recoilless Hammer, With Stainless Steel Handle

Standard Unit Price:
7,220,000 IDR-
Days to Ship :
12 Day(s)

[Features]
· Little load is borne by the hand or arm, and the striking force is all transmitted to the target.
· This is a recoilless sledgehammer.
[Applications]
· Wiring work, driving wedges in, road and outdoor construction, ironworks etc.

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • 80
  • 100
  • Clear
Head (length)(mm)

Refine by

  • 200
  • 210
  • Clear
Overall Length(mm)

Refine by

  • 880
  • 1000
  • Clear
Trusco Code

Refine by

  • 481-8300
  • 481-8296
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
80
200
880
481-8296
12 Day(s)
7,220,000 IDR

Part Number : 3366.081
Days to Ship 12 Day(s)
Standard Unit Price 7,220,000 IDR

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    80
  • Head (length)(mm)
    200
  • Overall Length(mm)
    880
  • Trusco Code
    481-8296
  • Mass(g)
    4410
  • Product Name
    Halder Supercraft sledge hammer, nylon (white), head diameter 80 mm
100
210
1000
481-8300
12 Day(s)
11,143,077 IDR

Part Number : 3366.107
Days to Ship 12 Day(s)
Standard Unit Price 11,143,077 IDR

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    100
  • Head (length)(mm)
    210
  • Overall Length(mm)
    1000
  • Trusco Code
    481-8300
  • Mass(g)
    7050
  • Product Name
    Halder Supercraft sledge hammer, nylon (white), head diameter 100 mm