(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Utility Knife With Spatula(Auto Lock Type)

Utility Knife With Spatula(Auto Lock Type)

Standard Unit Price:
95,385 IDR
Days to Ship :
12 Day(s)

A versatile L-sized cutter that fits in your hand.
[Features]
・With a spatula that is convenient for unpacking and opening the paint can lid.
・Auto-lock mechanism.
[Applications]
· All-round cutter used for work with various materials such as drywall, cardboard, thick paper and PP strapping.

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    168
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • JAN Code
    4954183148492
  • Trusco Code
    376-1916
  • Mass(g)
    85
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
95,385 IDR

Part Number : L-24YE
Days to Ship 12 Day(s)
Standard Unit Price 95,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    168
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • JAN Code
    4954183148492
  • Trusco Code
    376-1916
  • Mass(g)
    85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)