(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sharp Black Blade Black Cutter(Auto Lock Type)

Sharp Black Blade Black Cutter(Auto Lock Type)

Standard Unit Price:
78,462 IDR
Days to Ship :
1 Day(s)

A versatile L-sized cutter that fits in your hand.
[Features]
・Easy-to-use auto-lock type.
・Accessories Included: Large (L blade) built-in 2 replacement blades.(With 3 pieces in total)
・Environment-friendly cutter that uses 100% recycled ABS resin for the main body.
[Applications]
· All-round cutter used for work with various materials such as drywall, cardboard, thick paper and PP strapping.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    152
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • JAN Code
    4954183147778
  • Trusco Code
    006-0721
  • Mass(g)
    84
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
78,462 IDR

Part Number : L-18B
Days to Ship 1 Day(s)
Standard Unit Price 78,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    152
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • JAN Code
    4954183147778
  • Trusco Code
    006-0721
  • Mass(g)
    84

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)