(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cutter Knife Hook L

Cutter Knife Hook L

Standard Unit Price:
105,385 IDR-
Days to Ship :
1 Day(s) or more

Hook blade cutter optimal for cutting packaging twine and PP strapping.
[Features]
· Hook blade optimal for cutting packaging twine and PP strapping.
· 2 replacement blades can be stored in the body.
· Thread lock mechanism.
[Applications]
· For opening cardboard boxes, cutting packaging twine and PP strapping, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Applicable Replacement Blade
    HK-5H
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 152
  • 170
  • Clear
JAN Code

Refine by

  • 4954183147983
  • 4954183149666
  • Clear
Trusco Code

Refine by

  • 325-8700
  • 326-1531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
152
4954183147983
325-8700
1 Day(s)
105,385 IDR

Part Number : HK-11
Days to Ship 1 Day(s)
Standard Unit Price 105,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    152
  • Applicable Replacement Blade
    HK-5H
  • JAN Code
    4954183147983
  • Trusco Code
    325-8700
  • Abstract
    Screw Lock Type
  • Mass(g)
    70
1 pc.
170
4954183149666
326-1531
Quote
110,769 IDR

Part Number : HK-12
Days to Ship Quote
Standard Unit Price 110,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    170
  • Applicable Replacement Blade
    HK-5H
  • JAN Code
    4954183149666
  • Trusco Code
    326-1531
  • Abstract
    Screw Lock Type (with Spatula)
  • Mass(g)
    88

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)