(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Utility Knife Hook L(Replacement Blade)

Utility Knife Hook L(Replacement Blade)

Standard Unit Price:
132,308 IDR
Days to Ship :
1 Day(s)

Replacement blade for Hook L and Spatula Hook.
[Features]
・Hook blade with snap-off lines, blade size: 100 mm × 18 mm × 0.5-mm thick.
[Applications]
· For opening cardboard boxes, cutting packaging twine and PP strapping, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • JAN Code
    4954183147990
  • Trusco Code
    325-8718
  • Mass(g)
    47
  • Order quantity
    1CS (5 sheets)
Part Number
Order quantity

Refine by

  • 1CS (5 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1CS (5 sheets)
1 Day(s)
132,308 IDR

Part Number : HK-5H
Days to Ship 1 Day(s)
Standard Unit Price 132,308 IDR
Quantity 1CS (5 sheets)

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • JAN Code
    4954183147990
  • Trusco Code
    325-8718
  • Mass(g)
    47

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)