(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
H-Type Cutter With Extra Large Black Blade (Replacement Blade) HB-10BH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

H-Type Cutter With Extra Large Black Blade (Replacement Blade)
Part Number: HB-10BH

Standard Unit Price: 140,000 IDR Special Price 140,000 IDR
Quantity: 1PK (10 sheets)
Days to Ship: 12 Day(s)

KDS original replacement blade having a reputation for good balance due to its unique cutting blade angle and heat processing (H blade).
[Features]
· Extra large blade specifications for cutting super thick objects having excellent sharpness.
· Blade size: 125 mm × 25 mm × 0.7-mm thick.
[Applications]
· Used for cutting electrical-related thick materials such as removing cable coatings and cutting cables.

Specifications of HB-10BH

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    157
  • Applicable Replacement Blade
    H-12YE、H-13
  • Applicable Body
    H-12YE、H-13、H-14
  • JAN Code
    4954183110017
  • Trusco Code
    276-8259
  • Mass(g)
    190

Please check the type/dimensions/specifications of the part HB-10BH in the H-Type Cutter With Extra Large Black Blade (Replacement Blade) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)