(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Sharp Black Blade (Large) LB-10BH LB-10BH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sharp Black Blade (Large) LB-10BH
Part Number: LB-10BH

Standard Unit Price: 52,308 IDR Special Price 52,308 IDR
Quantity: 1PK (10 sheets)
Days to Ship: 1 Day(s)

KDS original replacement blade having a reputation for good balance due to its unique cutting blade angle and heat processing (large blade).
[Features]
・The sharp black blade has excellent sharpness.
· Blade size: 100 mm × 18 mm × 0.5-mm thick.
[Applications]
· All-round cutter used for work with various materials such as drywall, cardboard, thick paper and PP strapping.

Specifications of LB-10BH

  • Specifications
    • STOCK
  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • JAN Code
    4954183147600
  • Trusco Code
    004-9701
  • Mass(g)
    84

Please check the type/dimensions/specifications of the part LB-10BH in the Sharp Black Blade (Large) LB-10BH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)