(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dressmaking Scissors for Professionals

Dressmaking Scissors for Professionals

Standard Unit Price:
1,119,897 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· A high-class stainless steel thick blade is used that shows no deflection even when cutting thick materials.
· Sharp blades cut textile quickly.
· Crimping that allows smooth opening and closing without using excess force.

Basic Specifications

  • Specifications
    • STOCK
  • Blade thickness(mm)
    3.8
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: High grade stainless steel cutlery steel (AUS 6A), Handle: ABS resin
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 245
  • 265
  • Clear
Blade Length(mm)

Refine by

  • 105
  • 115
  • Clear
JAN Code

Refine by

  • 4962069035057
  • 4962069035064
  • Clear
Trusco Code

Refine by

  • 483-4381
  • 483-4372
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
1 pc.
245
105
4962069035057
483-4372
1 Day(s)
1,280,000 IDR

Part Number : SC-245
Days to Ship 1 Day(s)
Standard Unit Price 1,280,000 IDR
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    245
  • Blade Length(mm)
    105
  • Blade thickness(mm)
    3.8
  • JAN Code
    4962069035057
  • Trusco Code
    483-4372
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: High grade stainless steel cutlery steel (AUS 6A), Handle: ABS resin
  • Mass(g)
    175
1 pc.
265
115
4962069035064
483-4381
8 Day(s) or more
1,119,897 IDR

Part Number : SC-265
Days to Ship 8 Day(s) or more
Standard Unit Price 1,119,897 IDR
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    265
  • Blade Length(mm)
    115
  • Blade thickness(mm)
    3.8
  • JAN Code
    4962069035064
  • Trusco Code
    483-4381
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: High grade stainless steel cutlery steel (AUS 6A), Handle: ABS resin
  • Mass(g)
    200