(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Saw Frame

Saw Frame

Standard Unit Price:
700,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Suitable for a wide range of tasks as it can be used in 3 ways at the edge, perpendicularly or at 55°, depending on the mounting position of the blade.
· Features PLUS which has an unparalleled product quality. With maximum tension you can cut exactly straight.
· Manufactured by Bahco, a Swedish company with a 100‑year-old tradition of manufacturing hand tools.

Basic Specifications

  • Product Type
    Main Body
  • Saw blade size(mm)
    250
  • JAN Code
    7311518201579
  • Trusco Code
    353-1988
  • Mass(g)
    505
  • Included blade
    1 bimetal saw blade included
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
700,000 IDR

Part Number : 225-PLUS-10
Days to Ship 8 Day(s) or more
Standard Unit Price 700,000 IDR

Specificationtitle

  • Product Type
    Main Body
  • Saw blade size(mm)
    250
  • JAN Code
    7311518201579
  • Trusco Code
    353-1988
  • Mass(g)
    505
  • Included blade
    1 bimetal saw blade included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)