(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ergonomic Frame

Ergonomic Frame

Standard Unit Price:
748,440 IDR
Days to Ship :
Quote

[Features]
· New 3906 Bi-Metal Hand Saw (Polished Teeth) attached to the professional ergonomic handle. 300 mm size allows cutting large materials.
· Saw blade can be set at both the angles, perpendicularly at 0° or 55°.
· Strong tension can be applied which allows accurate straight cutting.

Basic Specifications

  • Product Type
    Main Body
  • Saw blade size(mm)
    300
  • JAN Code
    7311518214852
  • Trusco Code
    353-2003
  • Mass(g)
    720
  • Included blade
    1 bimetal saw blade included
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
325
Quote
748,440 IDR

Part Number : 325
Days to Ship Quote
Standard Unit Price 748,440 IDR

Specificationtitle

  • Product Type
    Main Body
  • Saw blade size(mm)
    300
  • JAN Code
    7311518214852
  • Trusco Code
    353-2003
  • Mass(g)
    720
  • Included blade
    1 bimetal saw blade included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)