(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Cutter, Wire Twister For Heights

Wire Cutter, Wire Twister For Heights

Standard Unit Price:
4,022,770 IDR
Days to Ship :
1 Day(s)

[Features]
· For workers working at height. To stop you losing the wrench.
· Comes with a ring for lanyard.
· · Product series for working at height.
· The diamond-shaped flat top jaw serrations hold the wire firmly and keep it stable while you work on it.
· Includes an auto-retract mechanism, speeding up operations and reducing operator fatigue.
· The heat-treated cutting edge enables the cutting of tough materials such as stainless steel (up to 0.41) and safety wire.
· Can be closed and locked in a single action and with one hand using only a small amount of force.
· Uses forged, high-carbon alloy steel for outstanding durability and a long tool life.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    215
  • Cutting Capacity: Stainless Steel Wire(mm)
    0.41
  • JAN Code
    4547230098026
  • Trusco Code
    474-2362
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
4,022,770 IDR

Part Number : WTC-11-TH
Days to Ship 1 Day(s)
Standard Unit Price 4,022,770 IDR

Specificationtitle

  • Overall Length(mm)
    215
  • Cutting Capacity: Stainless Steel Wire(mm)
    0.41
  • JAN Code
    4547230098026
  • Trusco Code
    474-2362

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)